??
CAD model selection
Selectable products: 1
88740
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-063 - Angle block, single-row
Bill of material
88740
BESTNR
Order No.
88740
ARTNR
Article No.
6363-12-063
GR
Size
12
A1
Dist. fr. face to loc. holes
50 mm
A2
Dist. fr. face to loc. holes
90 mm
D
Diameter
16 mm
R
40 mm
GEW
Weight
5.0 kg
B
38 mm
E
12 mm
E1
10 mm
F
28 mm
H
200 mm
L
140 mm
L1
70 mm
L2
19 mm
M
Thread
12 mm
S
13 mm
S1
20 mm
T
32 mm
T1
30 mm
U
76 mm
U1
140 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088743
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D