??
CAD model selection
Selectable products: 1
88757
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-063 - Angle block, single-row
Bill of material
88757
BESTNR
Order No.
88757
ARTNR
Article No.
6363-16-063
GR
Size
16
A1
Dist. fr. face to loc. holes
55 mm
A2
Dist. fr. face to loc. holes
105 mm
D
Diameter
22 mm
R
50 mm
GEW
Weight
8.5 kg
B
48 mm
E
13 mm
E1
13 mm
F
33 mm
H
250 mm
L
160 mm
L1
80 mm
L2
24 mm
M
Thread
16 mm
S
17 mm
S1
26 mm
T
35 mm
T1
35 mm
U
90 mm
U1
180 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088750
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D