??
CAD model selection
Selectable products: 1
88765
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-064 - Angle block, double-row
Bill of material
88765
BESTNR
Order No.
88765
ARTNR
Article No.
6363-12-064
GR
Size
12
A1
Dist. fr. face to loc. holes
50 mm
A2
Dist. fr. face to loc. holes
130 mm
D
Diameter
16 mm
R
40 mm
GEW
Weight
19.8 kg
B
78 mm
E
12 mm
E1
10 mm
F
30 mm
H
320 mm
L
180 mm
L1
50 mm
L2
19.5 mm
L3
40 mm
M
Thread
12 mm
S
Diameter
13 mm
T
35 mm
U
110 mm
U1
260 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088767
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D