??
CAD model selection
Selectable products: 1
88773
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-064 - Angle block, double-row
Bill of material
88773
BESTNR
Order No.
88773
ARTNR
Article No.
6363-16-064
GR
Size
16
A1
Dist. fr. face to loc. holes
55 mm
A2
Dist. fr. face to loc. holes
155 mm
D
Diameter
22 mm
R
50 mm
GEW
Weight
31.9 kg
B
98 mm
E
13 mm
E1
13 mm
F
35 mm
H
400 mm
L
210 mm
L1
55 mm
L2
24.0 mm
L3
50 mm
M
Thread
16 mm
S
Diameter
17 mm
T
35 mm
U
140 mm
U1
330 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088774
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D