??
CAD model selection
Selectable products: 1
88906
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-073 - Angle
Bill of material
88906
BESTNR
Order No.
88906
ARTNR
Article No.
6363-12-073
GR
Size
12
A1
Dist. fr. face to loc. holes
50 mm
D
Diameter
16 mm
R
40 mm
GEW
Weight
26.0 kg
B
280 mm
E
12 mm
E1
10 mm
F
25 mm
H
200 mm
L
150 mm
L1
50 mm
L2
20 mm
L3
20 mm
L4
35 mm
L5
210 mm
M
Thread
12 mm
S
Diameter
13 mm
T
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088903
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D