??
CAD model selection
Selectable products: 1
88914
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-073 - Angle
Bill of material
88914
BESTNR
Order No.
88914
ARTNR
Article No.
6363-16-073
GR
Size
16
A1
Dist. fr. face to loc. holes
55 mm
D
Diameter
22 mm
R
50 mm
GEW
Weight
48.5 kg
B
350 mm
E
13 mm
E1
13 mm
F
30 mm
H
250 mm
L
190 mm
L1
55 mm
L2
25 mm
L3
25 mm
L4
45 mm
L5
260 mm
M
Thread
16 mm
S
Diameter
17 mm
T
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088910
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D