??
CAD model selection
Selectable products: 1
88922
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-074 - Angle block, one working face, top surface with threaded holes
Bill of material
88922
BESTNR
Order No.
88922
ARTNR
Article No.
6363-12-074
GR
Size
12
A2
80 mm
A3
130 mm
D
Diameter
16 mm
R
40 mm
GEW
Weight
66 kg
A1
50 mm
B
148 mm
E
12 mm
F
34 mm
H
600 mm
L
240 mm
M
Thread
12 mm
S
Diameter
13 mm
T
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088927
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D