??
CAD model selection
Selectable products: 1
89045
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-076 - Block with positioning
Bill of material
89045
BESTNR
Order No.
89045
ARTNR
Article No.
6363-16-076
GR
Size
16
D
Diameter
22 mm
H
Support height
160 mm
R
50 mm
GEW
Weight
12 kg
B
98 mm
E
13 mm
E1
13 mm
F
22 mm
L
148 mm
L1
49.0 mm
L2
24.0 mm
L3
24.0 mm
M
Thread
16 mm
N
34 mm
S
Diameter
17 mm
T
34 mm
U
80 mm
U1
95 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089047
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D