??
CAD model selection
Selectable products: 1
76067
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-093-1 - Block without positioning
Bill of material
76067
BESTNR
Order No.
76067
ARTNR
Article No.
6363-12-093-1
GR
Size
12
H
Support height
125 mm
R
40 mm
GEW
Weight
6.0 kg
B
79 mm
F
17 mm
L
119 mm
L1
39.5 mm
L2
19.5 mm
L3
19.5 mm
M
Thread
12
N
30 mm
S
Diameter
13 mm
T
27 mm
U
66 mm
U1
67 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772076061
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D