??
CAD model selection
Selectable products: 1
76083
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-093-1 - Block without positioning
Bill of material
76083
BESTNR
Order No.
76083
ARTNR
Article No.
6363-16-093-1
GR
Size
16
H
Support height
160 mm
R
50 mm
GEW
Weight
11.4 kg
B
98 mm
F
22 mm
L
148 mm
L1
49.0 mm
L2
24.0 mm
L3
24.0 mm
M
Thread
16
N
34 mm
S
Diameter
17 mm
T
34 mm
U
80 mm
U1
95 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772076085
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D