??
CAD model selection
Selectable products: 1
77958
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-001 - Support-stop block, wide with slot
Bill of material
77958
BESTNR
Order No.
77958
ARTNR
Article No.
6363-12-001
GR
Size
12
A
Dist. fr. face to loc. holes
15 mm
A1
Dist. fr. face to loc. holes
20 mm
H
Support height
25 mm
H1
Support height
30 mm
N
20 mm
GEW
Weight
465 g
B
39 mm
E
6 mm
F
16 mm
G
Thread
6 mm
L
99 mm
L1
19 mm
L2
30.5 mm
L3
17 mm
L4
15 mm
L5
7 mm
S
12.5 mm
S1
19 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077952
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D