??
CAD model selection
Selectable products: 1
78212
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-001 - Support-stop block, wide with slot
Bill of material
78212
BESTNR
Order No.
78212
ARTNR
Article No.
6363-16-001
GR
Size
16
A
Dist. fr. face to loc. holes
20 mm
A1
Dist. fr. face to loc. holes
30 mm
H
Support height
30 mm
H1
Support height
40 mm
N
24 mm
GEW
Weight
1310 g
B
54 mm
E
8 mm
F
22 mm
G
Thread
8 mm
L
123 mm
L1
24 mm
L2
37.5 mm
L3
20 mm
L4
20 mm
L5
8 mm
S
17.0 mm
S1
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078218
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.