??
CAD model selection
Selectable products: 1
77974
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-003-* - Locating-support pin
Bill of material
77974
BESTNR
Order No.
77974
ARTNR
Article No.
6363-12-003-2
GR
Size
12
D
Diameter
16 mm
D1
Dist. fr. face to loc. holes
30 mm
H
Support height
30 mm
GEW
Weight
115 g
E
10 mm
F
16 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772077976
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D