??
CAD model selection
Selectable products: 1
78188
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-003-* - Locating-support pin
Bill of material
78188
BESTNR
Order No.
78188
ARTNR
Article No.
6363-16-003-2
GR
Size
16
D
Diameter
22 mm
D1
Dist. fr. face to loc. holes
40 mm
H
Support height
40 mm
GEW
Weight
270 g
E
13 mm
F
22 mm
S
Diameter
17 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078188
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.