??
CAD model selection
Selectable products: 1
78014
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-004 - Centring sleeve with flats
Bill of material
78014
BESTNR
Order No.
78014
ARTNR
Article No.
6363-12-004
GR
Size
12
D
Diameter
16 mm
D1
Diameter
25 mm
E
5 mm
G
Thread
R 1/4
L1
14 mm
N
20 mm
S
Diameter
12.5 mm
GEW
Weight
14 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772078010
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D