??
CAD model selection
Selectable products: 1
78246
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-006-* - Support washer
Bill of material
78246
BESTNR
Order No.
78246
ARTNR
Article No.
6363-16-006-1
GR
Size
16
D1
Diameter
32 mm
H
Support height
5 mm
S
Diameter
17.0 mm
GEW
Weight
25 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772078249
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D