??
CAD model selection
Selectable products: 1
78279
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-008 - Support pin, domed
Bill of material
78279
BESTNR
Order No.
78279
ARTNR
Article No.
6363-16-008
GR
Size
16
H
Support height
30 mm
D1
Diameter
5 mm
K
70 mm
L
16 mm
M
Thread
16 mm
SW
Width across flats
30 mm
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078270
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D