??
CAD model selection
Selectable products: 1
78089
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-009-* - Support pin (spacer)
Bill of material
78089
BESTNR
Order No.
78089
ARTNR
Article No.
6363-12-009-1
GR
Size
12
H
Support height
25 mm
M
Thread
12 mm
SW
Width across flats
22 mm
GEW
Weight
60 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772078089
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.