??
CAD model selection
Selectable products: 1
78113
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-010 - Stop element
Bill of material
78113
BESTNR
Order No.
78113
ARTNR
Article No.
6363-12-010
GR
Size
12
D1
Diameter
39 mm
H1
37 mm
H2
46 mm
GEW
Weight
266 g
D
Diameter
16.1 mm
E
10 mm
F
16 mm
L1
30 mm
M
Thread
12 mm
S
Diameter
13 mm
S1
Diameter
20 mm
SW1
Width across flats
36 mm
SW2
Width across flats
18 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078119
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D