??
CAD model selection
Selectable products: 1
78535
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-010 - Stop element
Bill of material
78535
BESTNR
Order No.
78535
ARTNR
Article No.
6363-16-010
GR
Size
16
D1
Diameter
49 mm
H1
49 mm
H2
61 mm
GEW
Weight
710 g
D
Diameter
22.1 mm
E
13 mm
F
22 mm
L1
40 mm
M
Thread
16 mm
S
Diameter
17 mm
S1
Diameter
26 mm
SW1
Width across flats
46 mm
SW2
Width across flats
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078539
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D