??
CAD model selection
Selectable products: 1
300301
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-012-2 - Support-stop block, narrow
Bill of material
300301
BESTNR
Order No.
300301
ARTNR
Article No.
6363-16-012-2
GR
Size
16
H
Support height
30 mm
H1
Support height
40 mm
GEW
Weight
1100 g
B
49 mm
F
16 mm
L
100 mm
L1
8 mm
L2
20 mm
L3
36 mm
S
Diameter
17.0 mm
S1
Diameter
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300302
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D