??
CAD model selection
Selectable products: 1
300319
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-012-2 - Support-stop block, narrow
Bill of material
300319
BESTNR
Order No.
300319
ARTNR
Article No.
6363-12-012-2
GR
Size
12
H
Support height
25 mm
H1
Support height
30 mm
GEW
Weight
500 g
B
39 mm
F
11 mm
L
80 mm
L1
6 mm
L2
15 mm
L3
30 mm
S
Diameter
12.5 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300319
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D