??
CAD model selection
Selectable products: 1
78543
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-016 - Cylindrical stop
Bill of material
78543
BESTNR
Order No.
78543
ARTNR
Article No.
6363-12-016
GR
Size
12
D
Diameter
16 mm
D1
Dist. fr. face to loc. holes
40 mm
GEW
Weight
825 g
D2
Diameter
38 mm
H
100 mm
E
10 mm
F
70 mm
L1
30 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772078546
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D