??
CAD model selection
Selectable products: 1
78550
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-016 - Cylindrical stop
Bill of material
78550
BESTNR
Order No.
78550
ARTNR
Article No.
6363-16-016
GR
Size
16
D
Diameter
22 mm
D1
Dist. fr. face to loc. holes
50 mm
GEW
Weight
1500 g
D2
Diameter
48 mm
H
120 mm
E
13 mm
F
90 mm
L1
40 mm
S
Diameter
17 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772078553
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D