??
CAD model selection
Selectable products: 1
79244
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-022-* - Spacer plate with positioning
Bill of material
79244
BESTNR
Order No.
79244
ARTNR
Article No.
6363-12-022-3
GR
Size
12
D
Diameter
16 mm
H
Support height
50 mm
R
40 mm
GEW
Weight
950 g
B
38 mm
B1
19 mm
E
10.0 mm
L
78 mm
L1
19 mm
S
Diameter
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079246
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D