??
CAD model selection
Selectable products: 1
79251
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-022-* - Spacer plate with positioning
Bill of material
79251
BESTNR
Order No.
79251
ARTNR
Article No.
6363-16-022-3
GR
Size
16
D
Diameter
22 mm
H
Support height
60 mm
R
50 mm
GEW
Weight
1730 g
B
53 mm
B1
24 mm
E
12.5 mm
L
88 mm
L1
19 mm
S
Diameter
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079253
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D