??
CAD model selection
Selectable products: 1
300236
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-026-* - Support strip with slot
Bill of material
300236
BESTNR
Order No.
300236
ARTNR
Article No.
6363-16-026-3
GR
Size
16
H
Support height
40 mm
D
Diameter
22 mm
N
24 mm
GEW
Weight
1600 g
B
49 mm
C
3 mm
E
13 mm
E1
8 mm
F
17 mm
L
178 mm
L1
19 mm
L2
34 mm
L3
100 mm
M
Thread
16 mm
S
Diameter
17.0 mm
S1
Diameter
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300234
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.