??
CAD model selection
Selectable products: 1
77891
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-029 - Pressure element, with spring plunger
Bill of material
77891
BESTNR
Order No.
77891
ARTNR
Article No.
6363-12-029
GR
Size
12
B
25 mm
F
7 mm
H
Travel of spring
mm
Enter value for H
Travel of spring
mm
cm
inch
ft
AK
Contact force
12 - 16 N
H1
28 mm
H2
40 mm
GEW
Weight
150 g
L
60 mm
L1
12 mm
L2
12 mm
L3
23.5 mm
L4
32 mm
M
Thread
12 mm
S
Diameter
12.5 mm
SW
Width across flats
18 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077891
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D