??
CAD model selection
Selectable products: 1
77917
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-029 - Pressure element, with spring plunger
Bill of material
77917
BESTNR
Order No.
77917
ARTNR
Article No.
6363-16-029
GR
Size
16
B
30 mm
F
9 mm
H
Travel of spring
mm
Enter value for H
Travel of spring
mm
cm
inch
ft
AK
Contact force
22 - 44 N
H1
36 mm
H2
50 mm
GEW
Weight
300 g
L
78 mm
L1
16 mm
L2
15 mm
L3
31.5 mm
L4
37 mm
M
Thread
16 mm
S
Diameter
16.5 mm
SW
Width across flats
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077914
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D