??
CAD model selection
Selectable products: 1
300483
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-031-** - Centring sleeve, slotted
Bill of material
300483
BESTNR
Order No.
300483
ARTNR
Article No.
6363-16-031-33
GR
Size
16
D
Diameter
22.1 mm
G
Thread
M 18
L
33.0 mm
S
Diameter
16.5 mm
FUER
suitable for spacer thickness
7 - 10
GEW
Weight
33 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772300487
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D