??
CAD model selection
Selectable products: 1
78725
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-031-** - Centring sleeve, slotted
Bill of material
78725
BESTNR
Order No.
78725
ARTNR
Article No.
6363-12-031-20
GR
Size
12
D
Diameter
16.1 mm
G
Thread
R 1/4
L
20.5 mm
S
Diameter
12.5 mm
FUER
suitable for spacer thickness
-
GEW
Weight
8 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772078720
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D