??
CAD model selection
Selectable products: 1
78733
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-031-** - Centring sleeve, slotted
Bill of material
78733
BESTNR
Order No.
78733
ARTNR
Article No.
6363-16-031-23
GR
Size
16
D
Diameter
22.1 mm
G
Thread
M 18
L
23.0 mm
S
Diameter
16.5 mm
FUER
suitable for spacer thickness
-
GEW
Weight
23 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772078737
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D