??
CAD model selection
Selectable products: 1
300285
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-037-2 - Support strip
Bill of material
300285
BESTNR
Order No.
300285
ARTNR
Article No.
6363-16-037-2
GR
Size
16
H
Support height
30 mm
GEW
Weight
900 g
B
47 mm
C
20 mm
F
7 mm
L
140 mm
L1
17 mm
L2
34 mm
L3
38 mm
M
Thread
16 mm
S
Diameter
17.0 mm
S1
Diameter
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300289
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D