??
CAD model selection
Selectable products: 1
79129
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-039 - Adaptor Plate
Bill of material
79129
BESTNR
Order No.
79129
ARTNR
Article No.
6363-12-039
GR
Size
12
H
5 mm
B
38 mm
B1
19 mm
L
78 mm
L1
19 mm
R
40 mm
S
Diameter
16.5 mm
GEW
Weight
100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079123
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D