??
CAD model selection
Selectable products: 1
79137
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-039 - Adaptor Plate
Bill of material
79137
BESTNR
Order No.
79137
ARTNR
Article No.
6363-16-039
GR
Size
16
H
10 mm
B
53 mm
B1
24 mm
L
98 mm
L1
24 mm
R
50 mm
S
Diameter
23.0 mm
GEW
Weight
305 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079130
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D