??
CAD model selection
Selectable products: 1
79145
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-040 - V-block, 90°
Bill of material
79145
BESTNR
Order No.
79145
ARTNR
Article No.
6363-12-040
GR
Size
12
D
Diameter
16 mm
H
Support height
D1/2 X 1.414 + 31.37 mm
R2
80 mm
GEW
Weight
1250 g
B
34 mm
B1
19 mm
D1
Diameter
8 - 80 mm
E
10 mm
F
44 mm
H2
60 mm
L
110 mm
L2
40 mm
L3
30 mm
M
Thread
12 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079147
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D