??
CAD model selection
Selectable products: 1
79152
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-040 - V-block, 90°
Bill of material
79152
BESTNR
Order No.
79152
ARTNR
Article No.
6363-16-040
GR
Size
16
D
Diameter
22 mm
H
Support height
D1/2 X 1.414 + 39.65 mm
R2
100 mm
GEW
Weight
2700 g
B
44 mm
B1
24 mm
D1
Diameter
10 - 100 mm
E
13 mm
F
54 mm
H2
75 mm
L
140 mm
L2
50 mm
L3
40 mm
M
Thread
16 mm
S
Diameter
17 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079154
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D