??
CAD model selection
Selectable products: 1
79178
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-043-1 - Angle block, 120°
Bill of material
79178
BESTNR
Order No.
79178
ARTNR
Article No.
6363-16-043-1
GR
Size
16
D
Diameter
22 mm
H
Support height (D1= 50)
72.17 mm
R2
100 mm
GEW
Weight
3700 g
B
48 mm
B1
24 mm
E
13 mm
F
30 mm
H2
100 mm
H3
44 mm
L
148 mm
L1
24 mm
L2
50 mm
L3
50 mm
M
Thread
16 mm
S
Diameter
17 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079178
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D