??
CAD model selection
Selectable products: 1
87544
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-043-1 - Angle block, 120°
Bill of material
87544
BESTNR
Order No.
87544
ARTNR
Article No.
6363-12-043-1
GR
Size
12
D
Diameter
16 mm
H
Support height (D1= 50)
63.51 mm
R2
80 mm
GEW
Weight
1920 g
B
38 mm
B1
19 mm
E
10 mm
F
25 mm
H2
80 mm
H3
35 mm
L
118 mm
L1
19 mm
L2
40 mm
L3
40 mm
M
Thread
12 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087548
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D