??
CAD model selection
Selectable products: 1
79269
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-046-* - Spacer with positioning
Bill of material
79269
BESTNR
Order No.
79269
ARTNR
Article No.
6363-12-046-1
GR
Size
12
H
25 mm
D
Diameter
16 mm
D1
Diameter
29 mm
E
10 mm
GEW
Weight
90 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079260
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D