??
CAD model selection
Selectable products: 1
79376
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-046-* - Spacer with positioning
Bill of material
79376
BESTNR
Order No.
79376
ARTNR
Article No.
6363-16-046-3
GR
Size
16
H
60 mm
D
Diameter
22 mm
D1
Diameter
39 mm
E
13 mm
GEW
Weight
390 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772079376
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D