??
CAD model selection
Selectable products: 1
88617
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-048 - Angle strip
Bill of material
88617
BESTNR
Order No.
88617
ARTNR
Article No.
6363-16-048
GR
Size
16
B
70 mm
D
Diameter
22 mm
R
50 mm
GEW
Weight
3330 g
E
13 mm
F
22 mm
H
70 mm
H1
50 mm
L
123 mm
L1
35 mm
L2
24 mm
M
Thread
16 mm
S
Diameter
17 mm
S1
Diameter
26 mm
S2
Diameter
16.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088613
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D