??
CAD model selection
Selectable products: 1
86660
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-054 - Support pin, round, high
Bill of material
86660
BESTNR
Order No.
86660
ARTNR
Article No.
6363-16-054
GR
Size
16
H
Support height
60 mm
D1
Diameter
16 mm
L
16 mm
L1
30 mm
M
Thread
16 mm
SW
Width across flats
30 mm
GEW
Weight
97 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772086664
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D