??
CAD model selection
Selectable products: 1
88674
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-058-** - Centring pin, round
Bill of material
88674
BESTNR
Order No.
88674
ARTNR
Article No.
6363-12-058-12
GR
Size
12
D
Diameter
16 mm
D1
Diameter
12 mm
M
Thread
12 mm
L
31 mm
L1
22.5 mm
SW
Width across flats
4 mm
OR
O-ring
12.42X1.78
GEW
Weight
30 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088675
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D