??
CAD model selection
Selectable products: 1
88690
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-058-** - Centring pin, round
Bill of material
88690
BESTNR
Order No.
88690
ARTNR
Article No.
6363-16-058-16
GR
Size
16
D
Diameter
22 mm
D1
Diameter
16 mm
M
Thread
16 mm
L
36 mm
L1
27.5 mm
SW
Width across flats
5 mm
OR
O-ring
18.77X1.78
GEW
Weight
65 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088699
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.