??
CAD model selection
Selectable products: 1
300103
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-058-1 - Centring pin, part-machined
Bill of material
300103
BESTNR
Order No.
300103
ARTNR
Article No.
6363-16-058-1
GR
Size
16
D
Diameter
22 mm
M
Thread
16 mm
L
36 mm
SW
Width across flats
5 mm
OR
O-ring
18.77X1.78
GEW
Weight
78 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300104
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.