??
CAD model selection
Selectable products: 1
88633
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-059-** - Centring pin, relieved square
Bill of material
88633
BESTNR
Order No.
88633
ARTNR
Article No.
6363-16-059-16
GR
Size
16
D
Diameter
22 mm
D1
Diameter
16 mm
A
7.5 - 1 mm
B
3.7 mm
L
40 mm
M
Thread
16 mm
SW
Width across flats
12 mm
OR
O-ring
18.77X1.78
GEW
Weight
61 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088637
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D