??
CAD model selection
Selectable products: 1
88716
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-059-** - Centring pin, relieved square
Bill of material
88716
BESTNR
Order No.
88716
ARTNR
Article No.
6363-12-059-12
GR
Size
12
D
Diameter
16 mm
D1
Diameter
12 mm
A
7.5 - 1 mm
B
2.9 mm
L
35 mm
M
Thread
12 mm
SW
Width across flats
9 mm
OR
O-ring
12.42X1.78
GEW
Weight
27 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088712
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D