??
CAD model selection
Selectable products: 1
88781
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-067 - Stop element
Bill of material
88781
BESTNR
Order No.
88781
ARTNR
Article No.
6363-12-067
GR
Size
12
A1
Dist. fr. face to loc. holes
25 mm
A2
Dist. fr. face to loc. holes
50 mm
D
Diameter
16 mm
R
40 mm
GEW
Weight
1005 g
B
39 mm
E
10 mm
F
16 mm
H1
45 mm
H2
60 mm
H3
28 mm
L
84 mm
L1
19 mm
L2
19.5 mm
M
Thread
12 mm
S
Diameter
13 mm
S1
Diameter
20 mm
S2
Diameter
12.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088781
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D