??
CAD model selection
Selectable products: 1
88807
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-068 - Support-stop block, single-sided
Bill of material
88807
BESTNR
Order No.
88807
ARTNR
Article No.
6363-12-068
GR
Size
12
A
Dist. fr. face to loc. holes
15 mm
H
Support height
25 mm
H1
Support height
30 mm
D
16 mm
R
40 mm
GEW
Weight
575 g
B
39.5 mm
E
10 mm
F
16 mm
L
78 mm
L1
19 mm
L2
20 mm
M
Thread
12 mm
S
13 mm
S1
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088804
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D